Alternate Catalog No. : KXT1ECUAL2-4PC
Catalog No. : 1SDA067156R1
Description: KIT FC CUAL 1X35...95MM2 XT1 4PCS
UPC: 8015644010508
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 1x35...95mm2 4pcs XT1
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Terminals/lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT1 |
Extended Product Type |
KIT FC CuAl 1x35...95mm2 XT1 4pcs |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |