Alternate Catalog No. : KXT3EDINRCPL
Catalog No. : 1SDA067139R1
Description: KIT DIN50022 XT3+RC PLATE DIN
UPC: 8015644010409
BRACKET FOR DIN 50022 PROFILE MOUNTING WITH RESIDUAL CURRENT RELEASE XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Product Main Type |
Accessories - Other |
Frame size |
XT3 |
Extended Product Type |
KIT DIN50022 XT3+RC PIAS.DI FIS.PRO.DIN |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |