Alternate Catalog No. : KXT3ERCINST-3
Catalog No. : 1SDA067127R1
Description: RC INST X XT3 3P F
UPC: 8015644010348
RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED THREE-POLE XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Residual Current Device |
|
Product Main Type |
Accessories - Other |
|
Frame size |
XT3 |
|
Extended Product Type |
RC Inst HV 85...690Vac XT3 3p F |
|
Standards |
IEC |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947-2 |