Alternate Catalog No. : KXT2ERCSEL-4
Catalog No. : 1SDA067126R1
Description: RC SEL X XT2 4P F
UPC: 8015644010331
RESIDUAL CURRENT RELEASE RC SEL FOR C.BREAK. FOUR-POLE XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Residual Current Device |
Product Main Type |
Accessories - Other |
Frame size |
XT2 |
Extended Product Type |
RC Sel x XT2 4p |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |