Alternate Catalog No. : KXT1ERCINST-4
Catalog No. : 1SDA067124R1
Description: RC INST X XT1 4P F
UPC: 8015644010317
RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED FOUR-POLE XT1
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Residual Current Device |
Product Main Type |
Accessories - Other |
Frame size |
XT1 |
Extended Product Type |
RC Inst HV 85...690Vac XT1 4p F |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |