Alternate Catalog No. : KXT1ERCSEL-3
Catalog No. : 1SDA067123R1
Description: RC SEL X XT1 3P F
UPC: 8015644010201
RESIDUAL CURRENT RELEASE RC SEL HV 85...690V AC FOR C.BREAK. FIXED THREE-POLE XT1
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Residual Current Device |
|
Product Main Type |
Accessories - Other |
|
Frame size |
XT1 |
|
Extended Product Type |
RC Sel HV 85...690Vac XT1 3p F |
|
Standards |
IEC |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947-2 |