Alternate Catalog No. : KXTDAUEOPFP
Catalog No. : 1SDA067118R1
Description: AUE 2 CON OPEN X RHX XT2..XT4 F/P
UPC: 8015644010256
2 EARLY MICROSWITCH IN OPEN ON ROTARY HANDLE OPERATING MECHANISM FOR CIRCUIT BREAKER FIXED-PLUG-IN XT1...XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Early Auxiliary Contacts |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT1 |
Extended Product Type |
AUE 2 CONTACTS OPEN x RHx XT1...XT4 F/P |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |