text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCAXDS51FP

Catalog No. : 1SDA067116R1

Description:  AUX-S51-C 24 VDC XT2-XT4 F/P

UPC: 8015644010232

1 CONTACT OPEN FOR TRIPPED INDICATION V <(><<)> 24V DC WIRED ON C.BREAKER FIXED-PLUG-IN XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Auxiliary contacts (Bell Alarm)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

AUX-SA-C 1S51 24Vdc XT2-XT4 F/P

Standards

IEC

Approvals

Certification

IEC 6947-2