Alternate Catalog No. : XT2NE3063EFF000XXX
Catalog No. : 1SDA067056R1
Description: XT2N 160 EKIP LS/I IN=63A 3P F F
UPC: 8015644007935
C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 63 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Catégorie |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LS/I |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2N 160 Ekip LS/I In=63A 3p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
63 A |
|
Interruption Rating |
N |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |