Alternate Catalog No. : XT2NE4080BFF000XXX
Catalog No. : 1SDA067038R1
Description: XT2N 160 TMA 80-800 4p F F
UPC: 8015644009441
C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 80 I3=400...800 A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2N 160 TMA 80-800 4p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
80 A |
|
Interruption Rating |
N |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC |