text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NE4040BFF000XXX

Catalog No. : 1SDA067035R1

Description:  XT2N 160 TMA 40-400 4P F F

UPC: 8015644009410

C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 40 I3=200...400 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2N 160 TMA 40-400 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

40 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC