text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NE4025AFF000XXX

Catalog No. : 1SDA067033R1

Description:  XT2N 160 TMD 25-300 4P F F

UPC: 8015644009397

C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 25-300 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2N 160 TMD 25-300 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

25 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC