text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NE3013AFF000XXX

Catalog No. : 1SDA067009R1

Description:  XT2N 160 TMD 12,5-125 3p F F

UPC: 8015644009137

C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 12,5-125 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2N 160 TMD 12,5-125 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

12.5 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC