Alternate Catalog No. : KXTCECCIFP
Catalog No. : 1SDA066986R1
Description: KIT X CONN PR212/CI XT2-XT4 F/P
UPC: 8015644008925
KIT CONNECTORS FOR PR212/CI FOR EKIP M-LRIU FOR FIXED-PLUG-IN C.BREAKER XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Terminals/lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT2 |
Extended Product Type |
KIT x CONNECTION PR212/CI XT2-XT4 F/P |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |