text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCECAUXW

Catalog No. : 1SDA066981R1

Description:  KIT X CONN VAUX 24VDC XT2-XT4 W

UPC: 8015644008871

KIT CONNECTORS FOR AUXILIARY SUPPLY VOLTAGE 24V DC FOR EKIP LSI - EKIP LSIG - EKIP M-LRIU FOR WITHDRAWABLE C.BREAKER XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Product Main Type

Accessories - Other

Frame size

XT2
XT4

Extended Product Type

KIT x CONNECTION Vaux 24Vdc XT2-XT4 W

Standards

IEC

Approvals

Certification

IEC 6947-2