text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCECAUXFP

Catalog No. : 1SDA066980R1

Description:  KIT X CONN VAUX 24VDC XT2-XT4 F/P

UPC: 8015644008864

KIT CONNECTORS FOR AUXILIARY SUPPLY VOLTAGE 24V DC FOR EKIP LSI - EKIP LSIG - EKIP M-LRIU FOR FIXED-PLUG-IN C.BREAKER XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Terminals/lugs

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT2
XT4

Extended Product Type

KIT x CONNECTION Vaux 24Vdc XT2-XT4 F/P

Standards

IEC

Approvals

Certification

IEC 6947-2