Alternate Catalog No. : KXT4ER-8PC
Catalog No. : 1SDA066952R1
Description: KIT R XT4 8 PIECES
UPC: 8015644008567
REAR TERMINALS ADJUSTABLE 8pcs XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rear Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT4 |
Extended Product Type |
KIT R XT4 8pcs |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |