Alternate Catalog No. : KXT1ER-3PC
Catalog No. : 1SDA066937R1
Description: KIT R XT1 3 PIECES
UPC: 8015644008413
REAR TERMINALS ADJUSTABLE 3pcs XT1
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rear Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT1 |
Extended Product Type |
KIT R XT1 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947-2 |