Alternate Catalog No. : KXT2EMC-4PC
Catalog No. : 1SDA066926R1
Description: KIT MC CUAL 6X2.5...35MM2 XT2 4PCS
UPC: 8015644008307
FRONT TERMINALS MULTICABLE FOR CABLES IN COPPER-ALUMINIUM 6x2.5...35mm2 4pcs XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Multi-cable Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT2 |
Extended Product Type |
KIT MC CuAl 6x2.5...35mm2 XT2 4pcs |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |