Alternate Catalog No. : KXT1EMC-3PC
Catalog No. : 1SDA066921R1
Description: KIT MC CUAL 6X2.5...35MM2 XT1 3PCS
UPC: 8015644008253
FRONT TERMINALS MULTICABLE FOR CABLES IN COPPER-ALUMINIUM 6x2.5...35mm2 3pcs XT1
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Multi-cable Terminals |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT1 |
|
Extended Product Type |
KIT MC CuAl 6x2.5...35mm2 XT1 3pcs |
|
Standards |
IEC |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947-2 |