Alternate Catalog No. : KXT4ECU-4PC
Catalog No. : 1SDA066918R1
Description: KIT FC CU XT4 4 PIECES
UPC: 8015644008222
FRONT TERMINALS FOR CABLES IN COPPER 4pcs XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Terminals/lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT4 |
Extended Product Type |
KIT FC Cu XT4 4pcs |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |