Alternate Catalog No. : KXT4ECU-3PC
Catalog No. : 1SDA066917R1
Description: KIT FC CU XT4 3 PIECES
UPC: 8015644008215
FRONT TERMINALS FOR CABLES IN COPPER 3pcs XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Terminals/lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT4 |
Extended Product Type |
KIT FC Cu XT4 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947-2 |