Alternate Catalog No. : KXT1ES-4PC
Catalog No. : 1SDA066890R1
Description: KIT ES XT1 4 PIECES
UPC: 8015644694821
EXTENDED FRONT TERMINALS DISTANCE 4pcs XT1
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Extended Spread Front Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT1 |
Extended Product Type |
KIT ES XT1 4pcs |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |