text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1BE4125AFF000XXX

Catalog No. : 1SDA066888R1

Description:  XT1B 160 TMD 125-12E 4p F F InN=100%

UPC: 8015644007911

C.BREAKER TMAX XT1B 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1B 160 TMD 125-1250 4p F F InN=100%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

125 A

Interruption Rating

B

Number of Poles

4

Approvals

Certification

IEC