Alternate Catalog No. : KXT2EF-3PC
Catalog No. : 1SDA066869R1
Description: KIT EF XT2 3 PIECES
UPC: 8015644694777
EXTENDED FRONT TERMINALS 3pcs XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Front Extended Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT2 |
Extended Product Type |
KIT EF XT2 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947-2 |