Alternate Catalog No. : KXT1EF-4PC
Catalog No. : 1SDA066866R1
Description: KIT EF XT1 4 PIECES
UPC: 8015644007690
EXTENDED FRONT TERMINALS 4pcs XT1
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Front Extended Terminals |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT1 |
|
Extended Product Type |
KIT EF XT1 4pcs |
|
Standards |
IEC |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947-2 |