Alternate Catalog No. : KXT4F-3PC
Catalog No. : 1SDA066861R1
Description: KIT F XT4 3 PIECES
UPC: 8015644694739
XT4 Breaker Replacement Terminal Screw Kit (One kit required per breaker)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Replacement Terminal Kit |
Grouping |
Accessories/Parts |
Specifications
Accessory Type |
Front Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT4 |
Extended Product Type |
KIT F XT4 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947-2 |