Alternate Catalog No. : KXT3F-3PC
Catalog No. : 1SDA066857R1
Description: KIT F XT3 3 PIECES
UPC: 8015644006006
XT3 Breaker Replacement Terminal Screw Kit (One kit required per breaker)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Replacement Terminal Kit |
|
Grouping |
Accessories/Parts |
Specifications
|
Accessory Type |
Front Terminals |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT3 |
|
Extended Product Type |
KIT F XT3 3pcs |
|
Standards |
IEC |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947-2 |