text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABN175TW-4

Catalog No. : 1SDA066795R1

Description:  A2N 250 TMF 175-1750 4P F F IEC

UPC: 8015644007058

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

175 A

Number of Poles

4

FrameSize

250 A

Interruption Rating

30 kA

Approvals

Certification

IEC