text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABN250TW

Catalog No. : 1SDA066786R1

Description:  A2N 250 TMF 250-2500 3P F F IEC

UPC: 8015644006969

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

250 A

Number of Poles

3

FrameSize

250 A

Interruption Rating

25 kA

Approvals

Certification

IEC