text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC160TW

Catalog No. : 1SDA066776R1

Description:  A2C 250 TMF 160-1600 3p F F

UPC: 8015644006860

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

160 A

Number of Poles

3

FrameSize

250 A

Interruption Rating

30 kA

Approvals

Certification

IEC