text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAN040TW-4

Catalog No. : 1SDA066761R1

Description:  A1N 125 TMF 40-400 4P F F IEC

UPC: 8015644006716

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

40 A

Number of Poles

4

FrameSize

125 A

Interruption Rating

25 kA

Approvals

Certification

IEC