text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAC100TW-4

Catalog No. : 1SDA066755R1

Description:  A1C 125 TMF 100-1000 4P F F IEC

UPC: 8015644006655

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

100 A

Number of Poles

4

FrameSize

125 A

Interruption Rating

30 kA

Approvals

Certification

IEC