text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAB070TW-4

Catalog No. : 1SDA066740R1

Description:  A1B 125 TMF 70-700 4P F F IEC

UPC: 8015644006501

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

70 A

Number of Poles

4

FrameSize

125 A

Interruption Rating

25 kA

Approvals

Certification

IEC