text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAB025TW-4

Catalog No. : 1SDA066735R1

Description:  A1B 125 TMF 25-300 4P F F IEC

UPC: 8015644694142

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

25 A

Number of Poles

4

FrameSize

125 A

Interruption Rating

25 kA

Approvals

Certification

IEC