text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAN125TW

Catalog No. : 1SDA066732R1

Description:  A1N 125 TMF 125-1250 3p F F

UPC: 8015644006426

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

125 A

Number of Poles

3

FrameSize

125 A

Interruption Rating

25 kA

Approvals

Certification

IEC