text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAN020TW

Catalog No. : 1SDA066722R1

Description:  A1N 125 TMF 20-300 3P F F IEC

UPC: 8015644006327

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

20 A

Number of Poles

3

FrameSize

125 A

Interruption Rating

25 kA

Approvals

Certification

IEC