text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAC100TW

Catalog No. : 1SDA066719R1

Description:  A1C 125 TMF 100-1000 3P F F IEC

UPC: 8015644694067

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

100 A

Number of Poles

3

FrameSize

125 A

Interruption Rating

30 kA

Approvals

Certification

IEC