text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAC090TW

Catalog No. : 1SDA066718R1

Description:  A1C 125 TMF 90-900 3P F F IEC

UPC: 8015644006280

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

90 A

Number of Poles

3

FrameSize

125 A

Interruption Rating

30 kA

Approvals

Certification

IEC