text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAN060TW-1

Catalog No. : 1SDA066691R1

Description:  A1N 125 TMF 60-600 1P F F IEC

UPC: 8015644006013

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

60 A

Number of Poles

1

FrameSize

125 A

Interruption Rating

18 kA

Approvals

Certification

IEC