Alternate Catalog No. : KXT2HTC-3
Catalog No. : 1SDA066666R1
Description: HTC XT2 3P TERM CVR HIGH 2PCS
UPC: 8015644693817
HIGH TERMINAL-COVERS THREE-POLE 2pcs XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
High Terminal Covers |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT2 |
|
Extended Product Type |
HTC XT2 3p TERMINAL COVERS HIGH 2pcs |
|
Standards |
IEC |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947-2 |