Alternate Catalog No. : KXT2LTC-4
Catalog No. : 1SDA066659R1
Description: LTC XT2 4P TERMINAL COVERS LOW 2PCS
UPC: 8015644005672
LOW TERMINAL-COVERS FOUR-POLE 2pcs XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Low Terminal Covers |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT2 |
Extended Product Type |
LTC XT2 4p TERMINAL COVERS LOW 2pcs |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |