Alternate Catalog No. : KXT4EFLARCW-4
Catalog No. : 1SDA066650R1
Description: FLA. X COMP. DOOR X RC XT4 W 4P
UPC: 8015644005597
FLANGE FOR THE COMPARTMENT DOOR FOR RESIDUAL CURRENT RC FOUR-POLE FOR C.BREAKER WITHDRAWABLE XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Product Main Type |
Accessories - Other |
Frame size |
XT4 |
Extended Product Type |
FLA. x THE COMPART. DOOR x RC XT4 W 4p |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |