Alternate Catalog No. : KXTAMIRVR
Catalog No. : 1SDA066638R1
Description: MIR-VR XT1..XT4 MECH INTRLK VER 2CB
UPC: 8015644004170
CHASSIS GROUP FOR MECHANICAL INTERLOCK VERTICAL BETWEEN 2 C.BREAKERS XT1...XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Mechanical Interlock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT1 |
Extended Product Type |
MIR-VR XT1..XT4 |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |