Alternate Catalog No. : KXTAMIRHR
Catalog No. : 1SDA066637R1
Description: MIR-HR XT1..XT4 MECH INTRLK HOR 2CB
UPC: 8015644693671
CHASSIS GROUP FOR MECHANICAL INTERLOCK HORIZONTAL BETWEEN 2 C.BREAKER XT1...XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Mechanical Interlock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT1 |
Extended Product Type |
MIR-HR XT1..XT4 |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |