Alternate Catalog No. : KXTCEMOLMO
Catalog No. : 1SDA066634R1
Description: MOL-M XT2-XT4KEY LK RON MAN. OPER.
UPC: 8015644004132
KEY LOCK RONIS EQUAL ONLY MANUAL OPERATION FOR MOTOR OPERATOR XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock on the motor |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT2 |
Extended Product Type |
MOL-M XT2-XT4>KEY LOCK RONIS MAN. OPER. |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |