Alternate Catalog No. : KXTCEMOLC
Catalog No. : 1SDA066632R1
Description: MOL-S XT2-XT4 KEY LK RONIS TYPE C
UPC: 8015644693640
KEY LOCK RONIS EQUAL FELLOW C FOR MOTOR OPERATOR BETWEEN MORE C.BREAKERS XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock on the motor |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT2 |
Extended Product Type |
MOL-S XT2-XT4 >KEY LOCK RONIS EQ.FEL. C |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |