Alternate Catalog No. : KXTBEMOLB
Catalog No. : 1SDA066625R1
Description: MOL-S XT1-XT3 KEY LK RONIS TYPE B
UPC: 8015644005283
KEY LOCK RONIS EQUAL FELLOW B FOR MOTOR OPERATOR BETWEEN MORE C.BREAKERS XT1-XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock on the motor |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT1 |
Extended Product Type |
MOL-S XT1-XT3 >KEY LOCK RONIS EQ.FEL. B |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |