Alternate Catalog No. : KXTARHLOPCL
Catalog No. : 1SDA066622R1
Description: RHL XT1..XT4 KEY LOCK RONIS SEVER. OP/CL
UPC: 8015644005344
KEY LOCK RONIS SEVERAL IN OPEN/CLOSED FOR ROTARY HANDLE OPERATING MECH. FOR 1 C.BREAKER XT1..XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock for Rotary Handle |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT1 |
Extended Product Type |
RHL XT1..XT4 KEY LOCK RONIS SEVER. OP/CL |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |