Alternate Catalog No. : KXTARHLD
Catalog No. : 1SDA066621R1
Description: RHL XT1..XT4 KEY LK RONIS TYPE D
UPC: 8015644693596
KEY LOCK RONIS EQUAL FELLOW D IN OPEN FOR ROTARY HANDLE OPERATING MECH. AND FRONT PANEL BETWEEN MORE C.BREAKERS XT1..XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock for Rotary Handle |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT1 |
Extended Product Type |
RHL XT1..XT4 KEY LOCK RONIS EQ. FEL. D |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |